MCH3914: N-Channel JFET, 15V, 16 to 50mA, 29mS, MCPH3

Description: MCH3914 is N-Channel JFET, 15V, 16 to 50mA, 29mS, ...
  • MCH3914 is N-Channel JFET, 15V, 16 to 50mA, 29mS, MCPH3 for High-Frequency Amplifier, Analog Switch Applications.
  • Features
  • Forward Transfer Admittance is large
  • Ciss is small
  • Small package
  • FBET process
  • Halogen free compliance
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MCH3914-7-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel JFET, 15V, 16 to 50mA, 29mS, MCPH3
  • Package Type: SC-70FL / MCPH-3
  • Package Case Outline: 419AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MCH3914-8-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel JFET, 15V, 16 to 50mA, 29mS, MCPH3
  • Package Type: SC-70FL / MCPH-3
  • Package Case Outline: 419AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 16000 
  • IDSS Max (µA): 50000 
  • V(BR)GSS Min (V): 15 
  • Ciss Max (pF): 4.9 
  • Crss Max (pF): 1.4 
  • Package Type: SC-70FL / MCPH-3 
  • ON Semiconductor Full Web Site