MCH4009: RF Transistor, NPN Single, 3.5 V, 40 mA, fT = 25 GHz

Description: MCH4009 is RF Transistor, 3.5 V, 40 mA, fT
  • MCH4009 is RF Transistor, 3.5 V, 40 mA, fT = 25 GHz, NPN Single MCPH4 for UHF to X-Band Low Noise Amplifier and OSC Applications.
  • Features
  • Low-noise use : NF=1.1dB typ (f=2GHz)
  • High cut-off frequency : fT=25GHz typ (VCE=3V)
  • Low operating voltage
  • High gain :Forward Transfer Gain=17dB typ (f=2GHz)
  • Halogen free compliance
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MCH4009-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: RF Transistor, NPN Single, 3.5 V, 40 mA, fT = 25 GHz
  • Package Type: SC 82FL / MCPH4
  • Package Case Outline: 419AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:1,413,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.04 
  • VCEO(sus) Min (V): 3.5 
  • hFE Min: 50 
  • hFE Max: 120 
  • PTM Max (W): 0.12 
  • fT Min (MHz): 20000 
  • NF Typ. (dB): 1.1 
  • |S21e| 2 Typ. (dB): 13.5 
  • Package Type: SC 82FL / MCPH4 
  • ON Semiconductor Full Web Site