MCH4016: RF Transistor, NPN Single, 12 V, 30 mA, fT = 10 GHz

Description: MCHH4016 is RF Transistor, 12 V, 30 mA, fT
  • MCHH4016 is RF Transistor, 12 V, 30 mA, fT = 10 GHz, NPN Single MCPH4.
  • Features
  • Low Noicse use (NF=1.2gB typ (f=1GHz))
  • High cut-off frequency (fT=10GHz typ (VCE=5V))
  • High gain (Forward Transfer Gain=18dB typ (f=1GHz))
  • Halogen free compliance
  • Technical Documentation & Design Resources
    Availability and Samples
    MCH4016-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: RF Transistor, NPN Single, 12 V, 30 mA, fT = 10 GHz
  • Package Type: SC 82FL / MCPH4
  • Package Case Outline: 419AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:93,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.03 
  • VCEO(sus) Min (V): 12 
  • hFE Min: 60 
  • hFE Max: 150 
  • PTM Max (W): 0.35 
  • fT Min (MHz): 8000 
  • NF Typ. (dB): 1.2 
  • |S21e| 2 Typ. (dB): 18 
  • Package Type: SC 82FL / MCPH4 
  • ON Semiconductor Full Web Site