MCH4020: RF Transistor, NPN Single, 8 V, 150 mA, fT = 16 GHz

Description: MCH4020 is RF Transistor, 8 V, 150 mA, fT
  • MCH4020 is RF Transistor, 8 V, 150 mA, fT = 16 GHz, NPN Single MCPH4 for High Frequency Low-Noise Amplifier.
  • Features
  • Low-noise use : NF=1.2dB typ (f=1GHz)
  • High cut-off frequency : fT=16GHz typ (VCE=5V)
  • High gain : Forward Transfer Gain =17.5dB typ (f=1GHz)
  • Halogen free compliance
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MCH4020-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: RF Transistor, NPN Single, 8 V, 150 mA, fT = 16 GHz
  • Package Type: SC-82AB / MCP-4
  • Package Case Outline: 419AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:117,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.15 
  • VCEO(sus) Min (V):
  • hFE Min: 60 
  • hFE Max: 150 
  • PTM Max (W): 0.4 
  • fT Min (MHz): 13000 
  • NF Typ. (dB): 1.2 
  • |S21e| 2 Typ. (dB): 17.5 
  • Package Type: SC-82AB / MCP-4 
  • ON Semiconductor Full Web Site