MCH4021: RF Transistor, 8V, 150mA, fT=16GHz, NPN Single MCPH4

Description: MCH4021 is RF Transistor, 8V, 150mA, fT=16GHz, NPN...
  • MCH4021 is RF Transistor, 8V, 150mA, fT=16GHz, NPN Single MCPH4.
  • Features
  • Low noise use : NF=1.2dB typ (f=1GHz)
  • High cut-off frequency : fT=16GHz typ (VCE=5V)
  • High gain : forward Transfer Gain=17.5dB typ.(f=1GHz)
  • Technical Documentation & Design Resources
    Availability and Samples
    MCH4021-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: RF Transistor, 8V, 150mA, fT=16GHz, NPN Single MCPH4
  • Package Type: SC 82FL / MCPH4
  • Package Case Outline: 419AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:108,000
  • Specifications
  • Polarity: NPN 
  • Type:  
  • VCE(sat) Max (V):  
  • IC Cont. (A): 0.15 
  • VCEO Min (V):
  • hFE Min: 60 
  • hFE Max: 150 
  • fT Min (MHz): 16000 
  • PTM Max (W): 0.4 
  • Package Type: SC 82FL / MCPH4 
  • ON Semiconductor Full Web Site