MCH5908: N-Channel JFET, 15V, 10 to 32mA, 35mS, Dual MCPH5

Description: MCH5908 is N-Channel JFET, 15V, 10 to 32mA, 35mS, ...
  • MCH5908 is N-Channel JFET, 15V, 10 to 32mA, 35mS, Dual MCPH5 for High-Frequency Amplifier, AM Amplifier, Low-Frequency Amplifier Applications.
  • Features
  • Composite type with 2 J-FET contained in a MCPH5 package currently in use, improving the mounting
    effi ciency greatly
  • The MCH5908 is formed with two chips, being equivalent to the 2SK3557, placed in one package
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MCH5908G-TL-E
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: N-Channel JFET, 15V, 10 to 32mA, 35mS, Dual MCPH5
  • Package Type: SC-88AFL / MCPH-5
  • Package Case Outline: 419AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MCH5908H-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel JFET, 15V, 10 to 32mA, 35mS, Dual MCPH5
  • Package Type: SC-88AFL / MCPH-5
  • Package Case Outline: 419AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 16000 
  • IDSS Max (µA): 32000 
  • V(BR)GSS Min (V): 15 
  • Ciss Max (pF): 10.5 
  • Crss Max (pF): 3.5 
  • Package Type: SC-88AFL / MCPH-5 
  • ON Semiconductor Full Web Site