MCT5210M: 6-Pin DIP Low Input Current Phototransistor Output Optocoupler

Description: The MCT52XXM series consists of a high-efficiency ...
  • The MCT52XXM series consists of a high-efficiency AlGaAs, infrared emitting diode, coupled with an NPN phototransistor in a six pin dual-in-line package. The MCT52XXM is well suited for CMOS to LSTT/TTL interfaces, offering 250% CTR CE(SAT) with 1mA of LED input current. When an LED input current of 1.6mA is supplied data rates to 20K bits/s are possible. The MCT52XXM can easily interface LSTTL to LSTTL/ TTL, and with use of an external base to emitter resistor data rates of 100K bits/s can be achieved.
  • Features
  • High CTRCE(SAT)comparable to Darlingtons
  • CTR guaranteed 0°C to 70°C
  • High common mode transient rejection 5kV/µs
  • Data rates up to 150kbits/s (NRZ)
  • Underwriters Laboratory (UL) recognized,file #E90700, volume 2
  • IEC60747-5-2 approved (ordering option V)
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    MCT5210M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Low Input Current Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:<1K
  • MCT5210SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Low Input Current Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:1,000
  • Specifications
  • Channels:
  • CTR (Min) (%): 70 
  • CTR (Max) (%):
  • CTR tested @ IF (mA):
  • VCE(sat) (Max) (V): 0.4 
  • BVCEO (Min) (V): 30 
  • BVCBO (Min) (V): 30 
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs):
  • VISO (Min) (V): 4200 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site