MCT62: 8-Pin DIP Dual-Channel Phototransistor Output Optocoupler

Description: The MCT6X optocouplers have two channels for densi...
  • The MCT6X optocouplers have two channels for density applications. For four channel applications, two packages fit into a standard 16-pin DIP socket. Each channel is an NPN silicon planar phototransistor optically coupled to a gallium arsenide infrared emitting diode.
  • Features
  • Two isolated channels per package
  • Two packages fit into a 16 lead DIP socket
  • Choice of 3 current transfer ratios
  • Underwriters Laboratory (U.L.) recognized File E90700
  • VDE approved for IEC60747-5-2
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    MCT62
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP Dual-Channel Phototransistor Output Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • ON Semiconductor:27,000
  • MCT623S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP Dual-Channel Phototransistor Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • MCT623SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP Dual-Channel Phototransistor Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:1,000
  • MCT62S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP Dual-Channel Phototransistor Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MCT62SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP Dual-Channel Phototransistor Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Channels:
  • CTR (Min) (%): 100 
  • CTR (Max) (%):
  • CTR tested @ IF (mA):
  • VCE(sat) (Max) (V): 0.4 
  • BVCEO (Min) (V): 30 
  • BVCBO (Min) (V):
  • BVECO (Min) (V):
  • ton (Max) (µs): 2.4 
  • toff (Max) (µs): 2.4 
  • VISO (Min) (V): 5300 
  • TOPR (Min) (°C): -55 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP8 9.655x6.6, 2.54P  PDIP-8 GW 
  • ON Semiconductor Full Web Site