MDB10S: 1A, 1000V, MicroDIP, Single-Phase Bridge Rectifier

Description: MDB10S...
  • MDB10S
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MDB10S
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1A, 1000V, MicroDIP, Single-Phase Bridge Rectifier
  • Package Type: TSSOP4 5.0x4.4 / Micro-DIP
  • Package Case Outline: 948BS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>50K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:496,000
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns):
  • VRRM Max (V): 1000 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 30 
  • IR Max (mA): 0.01 
  • Package Type: TSSOP4 5.0x4.4 / Micro-DIP 
  • ON Semiconductor Full Web Site