MDB10SV: 1.2 A, 1000 V, Micro-DIP, Single-Phase Bridge Rectifier

Description: With the ever-pressing need to improve power suppl...
  • With the ever-pressing need to improve power supply efficiency and reliability, the MDB10SV sets a new standard in small form-factor, efficient, robust, bridge rectifier performance.The design offers improved efficiency by achieving a 1.2 A VF of 1.015 V maximum at 25°C. This lower VF results in cooler and more efficient power supply operation.The design enhances reliability with a 50 A IFSM rating to absorb high surge currents, improved I2t ratings, and supporting a rated breakdown voltage of 1000 V. Finally, the MDB10SV achieves all this in a small formfactor micro-DIP package, offering a maximum height of 1.6 mm, and requiring only 35 mm2 of board space.
  • Features
  • Optimized VF: 1.015 V Maximum at 1.2 A
  • IF(AV) = 1.2 A
  • IFSM = 50 A
  • MDB10SS and MDB10S Socket Compatible
  • Glass-Passivated Junctions
  • Requires Only 35 mm2 of Board Space
  • Low Package Profile: 1.45 mm Typical, 1.60 mm Maximum
  • RoHS Compliant
  • Halogen Free
  • Qualified with IR/convection Solder Reflow (J-STD-020) and Wave Soldering (JESD22-A111)
  • Technical Documentation & Design Resources
    Availability and Samples
    MDB10SV
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 A, 1000 V, Micro-DIP, Single-Phase Bridge Rectifier
  • Package Type: TSSOP4 4.975x4.375 / Micro-DIP
  • Package Case Outline: 948BT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A): 1.2 
  • trr Max (ns): 1430 
  • VRRM Max (V): 1000 
  • VFM Max (V): 1.015 
  • IFSM Max (A): 50 
  • IR Max (mA): 0.01 
  • Package Type: TSSOP4 4.975x4.375 / Micro-DIP 
  • ON Semiconductor Full Web Site