MDC3105: Relay Driver, 5.0 V

Description: This Relay Driver is intended to replace an array ...
  • This Relay Driver is intended to replace an array of three to six discrete components with an integrated SMT part. It can be used to switch 3 to 6 Vdc inductive loads such as relays, solenoids, incandescent lamps and small DC motors without the need of a free-wheeling diode.
  • Features
  • Provides a Robust Driver Interface between D.C. Relay Coil and Sensitive Logic Circuits
  • Optimized to Switch Relays from a 3 V to 5 V Rail
  • Capable of Driving Relay Coils Rated up to 2.5 W at 5 V
  • Features Low Input Drive Current and Good Back-to-Front Transient Isolation
  • Internal Zener Eliminates Need for Free-Wheeling Diode
  • Internal Zener Clamp Routes Induced Current to Ground for Quieter System Operation
  • Guaranteed Off State with no Input Connection
  • Supports Large Systems with Minimal Off-State Leakage
  • ESD Resistant in Accordance with the Class 1C Human Body Model
  • Low Sat Voltage Reduces System Current Drain by Allowing Use of Higher Resistance Relay Coils
  • Applications
  • Telecom: Line Cards, Modems, Answering Machines, FAX Machines, Feature Phone Electronic Hook Switch
  • Computer & Office: Photocopiers, Printers, Desktop Computers
  • Consumer: TVs and VCRs, Stereo Receivers, CD Players, Cassette Recorders, TV Set Top Boxes
  • Industrial: Small Appliances, White Goods, Security Systems, Automated Test Equipment, Garage Door Openers
  • Automotive: 5.0 V Driven Relays, Motor Controls, Power Latches, Lamp Drivers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MDC3105DMT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Relay Driver, 5.0 V
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • ON Semiconductor:2,361,000
  • MDC3105LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Relay Driver, 5.0 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>100K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • MDC3105LT1H
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Relay Driver, 5.0 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Applications
    Specifications
  • Number of Drivers:
  • VCC Max (V):
  • V(BR)GSS Max (V):
  • V(BR)DSS Max (V): 6.6 
  • ID Max (A): 0.4 
  • rDS(on) Max (Ω): 0.64 
  • Tj Max (°C): 150 
  • Package Type: SC-74  SOT-23-3 
  • ON Semiconductor Full Web Site