MID400: 8-Pin DIP AC Line Monitor Logic Output Optocoupler

Description: The MID400 is an optically isolated AC line-to-log...
  • The MID400 is an optically isolated AC line-to-logic interface device. It is packaged in an 8-lead plastic DIP. The AC line voltage is monitored by two back-to-back GaAs LED diodes in series with an external resistor. A high gain detector circuit senses the LED current and drives the output gate to a logic low condition.The MID400 has been designed solely for the use as an <B>AC line monitor</B>. It is recommended for use in any AC-to-DC control application where excellent optical isolation, solid state reliability, TTL compatibility, small size, low power, and low frequency operations are required.
  • Features
  • Direct operation from any line voltage with the use of an external resistor
  • Externally adjustable time delay
  • Externally adjustable AC voltage sensing level
  • High voltage isolation between input and output
  • Compact plastic DIP package
  • Logic Level compatibility
  • UL recognized (File #E90700)
  • VDE recognized (file #102915), add option V (e.g., MID400V)
  • Applications
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    MID400
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP AC Line Monitor Logic Output Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:2,000
  • MID400S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP AC Line Monitor Logic Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:<100
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • ON Semiconductor:18,000
  • MID400SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP AC Line Monitor Logic Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • ON Semiconductor:7,000
  • MID400SDV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP AC Line Monitor Logic Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:1,000
  • MID400SV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP AC Line Monitor Logic Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • MID400V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP AC Line Monitor Logic Output Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • MID400WV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP AC Line Monitor Logic Output Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646BW
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • VCC (Max) (V):
  • VCC (Min) (V):
  • VOL (Max) (V): 0.4 
  • ICCL (Max) (mA):
  • II (ON) RMS (Min) (mA):
  • II (OFF) RMS (Max) (mA): 0.15 
  • ITH+ (Max) (mA):
  • ITH- (Max) (mA):
  • Breakdown Voltage (Min) (V):
  • Off State Dark Current (Max) (nA):
  • RON (Max) (Ω):
  • tPHL, ton (Max) (µs):
  • tPLH, toff (Max) (µs):
  • VISO (Min) (V): 2500 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: PDIP8 9.655x6.6, 2.54P  PDIP-8 GW  PDIP-8 
  • ON Semiconductor Full Web Site