MJ11015: 30 A, 120 V PNP Darlington Bipolar Power Transistor

Description: The NPN Darlington Bipolar Power Transistor is des...
  • The NPN Darlington Bipolar Power Transistor is designed for use as output devices in complementary general purpose amplifier applications. The MJ11015 (PNP); MJ11012 and MJ11016 (NPN) are complementary devices.
  • Features
  • High DC Current Gain - hFE = 1000 (Min) @ IC - 20 Adc
  • Monolithic Construction with Built-in Base Emitter Shunt Resistor
  • Junction Temperature to +200°C
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJ11015G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 30 A, 120 V PNP Darlington Bipolar Power Transistor
  • Package Type: TO-204-2
  • Package Case Outline: 1-07
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • FutureElectronics:In Stock
  • Mouser:<100
  • Newark:<100
  • Specifications
  • Polarity: PNP 
  • IC Continuous (A): 30 
  • V(BR)CEO Min (V): 120 
  • VCE(sat) Max (V):
  • hFE Min (k):
  • hFE Max (k):
  • fT Min (MHz):
  • Package Type: TO-204-2 
  • ON Semiconductor Full Web Site