MJ11021: 15 A, 250 V PNP Darlington Bipolar Power Transistor

Description: The Darlington Bipolar Power Transistor is designe...
  • The Darlington Bipolar Power Transistor is designed for use as general purpose amplifiers, low frequency switching and motor control applications. The MJ11021(PNP) and MJ11022 (NPN) are complementary devices.
  • Features
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJ11021G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 15 A, 250 V PNP Darlington Bipolar Power Transistor
  • Package Type: TO-204-2
  • Package Case Outline: 1-07
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:400
  • Specifications
  • Polarity: PNP 
  • IC Continuous (A): 15 
  • V(BR)CEO Min (V): 250 
  • VCE(sat) Max (V):
  • hFE Min (k): 0.4 
  • hFE Max (k): 15 
  • fT Min (MHz):
  • Package Type: TO-204-2 
  • ON Semiconductor Full Web Site