MJ15001: 15 A, 140 V, NPN Bipolar Power Transistor

Description: The MJ15001 and MJ15002 are power transistors desi...
  • The MJ15001 and MJ15002 are power transistors designed for high power audio, disk head positioners and other linear applications.
  • Features
  • High Safe Operating Area (100% Tested) - 5.0 A @ 40 V
    0.5 A @ 100 V
  • For Low Distortion Complementary Designs
  • High DC Current Gain - hFE = 25 (Min) @ IC = 4 Adc
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJ15001G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 15 A, 140 V, NPN Bipolar Power Transistor
  • Package Type: TO-204-2
  • Package Case Outline: 1-07
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:700
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A): 15 
  • VCEO(sus) Min (V): 140 
  • hFE Min: 25 
  • hFE Max: 150 
  • PTM Max (W): 200 
  • fT Min (MHz):
  • Package Type: TO-204-2 
  • ON Semiconductor Full Web Site