MJ15015: 15 A, 120 V, NPN Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for high ...
  • The Bipolar Power Transistor is designed for high power audio, stepping motor and other linear applications. It can also be used in power switching circuits such as relay or solenoid drivers, dc-to-dc converters, inverters or for inductive loads requiring higher safe operating area than the 2N3055.
  • Features
  • Current-Gain - Bandwidth-Product @ IC = 1.0 Adc
    fT = 0.8 MHz (Min) - NPN
    fT = 2.2 MHz (Min) - PNP
  • Safe Operating Area - Rated to 60 V and 120 V, Respectively
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJ15015G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 15 A, 120 V, NPN Bipolar Power Transistor
  • Package Type: TO-204-2
  • Package Case Outline: 1-07
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:In Stock
  • Mouser:<1K
  • Newark:<100
  • Newark:<100
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 15 
  • VCEO(sus) Min (V): 120 
  • hFE Min: 20 
  • hFE Max: 70 
  • PTM Max (W): 180 
  • fT Min (MHz):
  • Package Type: TO-204-2 
  • ON Semiconductor Full Web Site