MJ15023: 16 A, 200 V, PNP Bipolar Power Transistor

Description: The MJ15023 and MJ15025 are power transistors desi...
  • The MJ15023 and MJ15025 are power transistors designed for high power audio, disk head positioners and other linear applications.
  • Features
  • High Safe Operating Area (100% Tested) -
    2 A @ 80 V
  • High DC Current Gain -
    hFE = 15 (Min) @ IC = 8 Adc
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJ15023G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 16 A, 200 V, PNP Bipolar Power Transistor
  • Package Type: TO-204-2
  • Package Case Outline: 1-07
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • Newark:<1K
  • PandS:<100
  • Specifications
  • Polarity: PNP 
  • IC Continuous (A): 16 
  • VCEO(sus) Min (V): 200 
  • hFE Min: 15 
  • hFE Max: 60 
  • PTM Max (W): 250 
  • fT Min (MHz):
  • Package Type: TO-204-2 
  • ON Semiconductor Full Web Site