MJ4502: 30 A, 100 V PNP Bipolar Power Transistor

Description: This transistor is for use as an output device in ...
  • This transistor is for use as an output device in complementary audio amplifiers to 100¿Watts music power per channel.
  • Features
  • High DC Current Gain
    hFE = 25-100 @ IC = 7.5 A
  • Excellent Safe Operating Area
  • Complement to the NPN MJ802
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJ4502G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 30 A, 100 V PNP Bipolar Power Transistor
  • Package Type: TO-204-2
  • Package Case Outline: 1-07
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.8 
  • IC Cont. (A): 30 
  • VCEO Min (V): 90 
  • VCBO (V): 100 
  • VEBO (V):
  • VBE(sat) (V): 1.3 
  • VBE(on) (V): 1.3 
  • hFE Min: 25 
  • hFE Max: 100 
  • fT Min (MHz):
  • PTM Max (W): 200 
  • Package Type: TO-204-2 
  • ON Semiconductor Full Web Site