MJB41C: 6.0 A, 100 V NPN Bipolar Power Transistor

Description: MJB42C is a 100 V PNP bipolar Complementary power ...
  • MJB42C is a 100 V PNP bipolar Complementary power transistor. The complementary NPN is MJB41C.
  • Features
  • Lead Formed for Surface Mount Applications in Plastic Sleeves
    (No Suffix)
  • Lead Formed Version in 16 mm Tape & Reel ("T4" Suffix)
  • Electrically the Same as TIP41 and T1P42 Series
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJB41CG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6.0 A, 100 V NPN Bipolar Power Transistor
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:400
  • MJB41CT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6.0 A, 100 V NPN Bipolar Power Transistor
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • NJVMJB41CT4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 6.0 A, 100 V NPN Bipolar Power Transistor
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:808,800
  • MJB41C
  • Status: Obsolete
  • Compliance: 
  • Description: 6.0 A, 100 V NPN Bipolar Power Transistor
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • MJB41CT4
  • Status: Obsolete
  • Compliance: 
  • Description: 6.0 A, 100 V NPN Bipolar Power Transistor
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 1.5 
  • IC Cont. (A):
  • VCEO Min (V): 100 
  • VCBO (V): 100 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 15 
  • hFE Max: 75 
  • fT Min (MHz):
  • PTM Max (W): 65 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site