MJD117: 2.0 A, 100 V PNP Darlington Bipolar Power Transistor

Description: The Darlington Bipolar Power Transistor is designe...
  • The Darlington Bipolar Power Transistor is designed for general purpose power and switching such as output or driver stages in applications such as switching regulators, converters and power amplifiers. The MJD112 (NPN) and MJD117 (PNP) are complementary devices.
  • Features
  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("1" Suffix)
  • Lead Formed Version in 16 mm Tape and Reel ("T4" Suffix)
  • Surface Mount Replacements for TIP110-TIP117 Series
  • Monolithic Construction With Built-in Base-Emitter Shunt Resistors
  • High DC Current Gain hFE = 2500 (Typ) @ IC = 2.0 Adc
  • Complementary Pairs Simplifies Designs
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • PbFree Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJD117-1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: DPAK INSERTION MOUNT
  • Package Case Outline: 369
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:>1K
  • MJD117G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:10,200
  • MJD117RLG
  • Status: Last Shipments
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 2.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1800
  • MJD117T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • MJD117TF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • NJVMJD117T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 2.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • MJD117
  • Status: Last Shipments
  • Compliance: 
  • Description: 2.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • MJD117T4
  • Status: Last Shipments
  • Compliance: 
  • Description: 2.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Polarity: PNP 
  • IC Continuous (A):
  • V(BR)CEO Min (V): 100 
  • VCE(sat) Max (V):
  • hFE Min (k):
  • hFE Max (k): 12 
  • fT Min (MHz): 25 
  • Package Type: DPAK INSERTION MOUNT  DPAK-3 
  • ON Semiconductor Full Web Site