MJD122: 8.0 A, 100 V NPN Darlington Bipolar Power Transistor

Description: The Darlington Bipolar Power Transistor is designe...
  • The Darlington Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications. The MJD122 (NPN) and MJD127 (PNP) are complementary devices.
  • Features
  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Lead Formed Version Available in 16 mm Tape and Reel ("T4" Suffix)
  • Surface Mount Replacements for 2N6040-2N6045 Series, TIP120-TIP122 Series, and TIP125-TIP127 Series
  • Monolithic Construction With Built-in Base-Emitter Shunt Resistors
  • High DC Current Gain hFE = 2500 (Typ) @ IC = 4.0 Adc
  • Complementary Pairs Simplifies Designs
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • PbFree Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJD122G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8.0 A, 100 V NPN Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • PandS:<100
  • MJD122T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8.0 A, 100 V NPN Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • MJD122TF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8.0 A, 100 V NPN Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • NJVMJD122T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8.0 A, 100 V NPN Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Mouser:<1K
  • MJD122
  • Status: Obsolete
  • Compliance: 
  • Description: 8.0 A, 100 V NPN Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • MJD122T4
  • Status: Obsolete
  • Compliance: 
  • Description: 8.0 A, 100 V NPN Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A):
  • V(BR)CEO Min (V): 100 
  • VCE(sat) Max (V):
  • hFE Min (k):
  • hFE Max (k): 12 
  • fT Min (MHz):
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site