MJD340: 0.5 A, 300 V High Voltage NPN Bipolar Power Transistor

Description: The PNP Bipolar Power Transistor is designed for l...
  • The PNP Bipolar Power Transistor is designed for line operated audio output amplifier, switchmode power supply drivers and other switching applications.
  • Features
  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves (-1 Suffix)
  • Lead Formed Version in 16 mm Tape and Reel (T4 Suffix)
  • Electrically Similar to Popular MJE340 and MJE350
  • 300 V (Min) VCEO(sus)
  • 0.5 A Rated Collector Current
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJD340G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 0.5 A, 300 V High Voltage NPN Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:14,700
  • MJD340RLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 0.5 A, 300 V High Voltage NPN Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • ON Semiconductor:14,400
  • MJD340T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 0.5 A, 300 V High Voltage NPN Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • NJVMJD340T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 0.5 A, 300 V High Voltage NPN Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MJD340
  • Status: Obsolete
  • Compliance: 
  • Description: 0.5 A, 300 V High Voltage NPN Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • MJD340RL
  • Status: Obsolete
  • Compliance: 
  • Description: 0.5 A, 300 V High Voltage NPN Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1800
  • MJD340T4
  • Status: Obsolete
  • Compliance: 
  • Description: 0.5 A, 300 V High Voltage NPN Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 0.5 
  • VCEO Min (V): 300 
  • VCBO (V): 300 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.5 
  • hFE Min: 30 
  • hFE Max: 240 
  • fT Min (MHz):
  • PTM Max (W): 15 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site