MJD42C: 6.0 A, 100 V PNP Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for gener...
  • The Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications. The MJD41C (NPN) and MJD42C (PNP) are complementary devices.
  • Features
  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves (-1 Suffix)
  • Lead Formed Version in 16 mm Tape and Reel (T4 Suffix)
  • Electrically Similar to Popular TIP41 and TIP42 Series
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These are PbFree Packages
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJD42C1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6.0 A, 100 V PNP Bipolar Power Transistor
  • Package Type: DPAK INSERTION MOUNT
  • Package Case Outline: 369
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:7,050
  • MJD42CG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6.0 A, 100 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:1,200
  • MJD42CRLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6.0 A, 100 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,600
  • MJD42CT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6.0 A, 100 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:<1K
  • NJVMJD42CRLG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 6.0 A, 100 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1800
  • NJVMJD42CT4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 6.0 A, 100 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • FutureElectronics:>10K
  • Mouser:>1K
  • MJD42C
  • Status: Last Shipments
  • Compliance: 
  • Description: 6.0 A, 100 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • MJD42C1
  • Status: Last Shipments
  • Compliance: 
  • Description: 6.0 A, 100 V PNP Bipolar Power Transistor
  • Package Type: IPAK-4
  • Package Case Outline: 369D
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • MJD42CT4
  • Status: Last Shipments
  • Compliance: 
  • Description: 6.0 A, 100 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 1.5 
  • IC Cont. (A):
  • VCEO Min (V): 100 
  • VCBO (V): 100 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 15 
  • hFE Max: 75 
  • fT Min (MHz):
  • PTM Max (W): 20 
  • Package Type: DPAK INSERTION MOUNT  DPAK-3 
  • ON Semiconductor Full Web Site