MJD44E3: 10 A, 80 V NPN Darlington Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for gener...
  • The Bipolar Power Transistor is designed for general purpose power and switching output or driver stages in applications such as switching regulators, converters and power amplifiers.
  • Features
  • Lead Formed for Surface Mount Application in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Lead Formed Version in 16 mm Tape and Reel for Surface Mount ("T4" Suffix)
  • Electrically Similar to Popular D44E3 Device
  • High DC Gain -- 1000 Min @ 5.0 Adc
  • Low Sat. Voltage -- 1.5 V @ 5.0 Adc
  • Compatible With Existing Automatic Pick & Place Equipment
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These are PbFree Packages
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJD44E3T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 A, 80 V NPN Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:<100
  • NJVMJD44E3T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 10 A, 80 V NPN Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:2,500
  • MJD44E3T4
  • Status: Obsolete
  • Compliance: 
  • Description: 10 A, 80 V NPN Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A): 10 
  • V(BR)CEO Min (V): 80 
  • VCE(sat) Max (V): 1.5 
  • hFE Min (k):
  • hFE Max (k):
  • fT Min (MHz):
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site