MJD45H11: 8 A, 80 V PNP Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for gener...
  • The Bipolar Power Transistor is designed for general purpose power and switching output or driver stages in applications such as switching regulators, converters and power amplifiers.
  • Features
  • Lead Formed for Surface Mount Application in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Lead Formed Version in 16 mm Tape and Reel for Surface Mount ("T4" Suffix)
  • Electrically Similar to Popular D44H/D45H Series
  • Low Collector Emitter Saturation Voltage VCE(sat) = 1.0 Volt Max @ 8.0 Amperes
  • Fast Switching Speeds
  • Complementary Pairs Simplifies Designs
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJD45H11-1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: DPAK INSERTION MOUNT
  • Package Case Outline: 369
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:<1K
  • MJD45H11G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • MJD45H11RLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • MJD45H11T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<100
  • PandS:>10K
  • MJD45H11TF
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:<1K
  • Newark:>1K
  • Newark:>1K
  • MJD45H11TM
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • NJVMJD45H11D3T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:2,500
  • NJVMJD45H11G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • NJVMJD45H11RLG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1800
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • NJVMJD45H11T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Newark:>1K
  • MJD45H11
  • Status: Obsolete
  • Compliance: 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • MJD45H11-001
  • Status: Obsolete
  • Compliance: 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: IPAK-4
  • Package Case Outline: 369D
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • MJD45H11RL
  • Status: Obsolete
  • Compliance: 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1800
  • MJD45H11T4
  • Status: Obsolete
  • Compliance: 
  • Description: 8 A, 80 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A):
  • VCEO Min (V): 80 
  • VCBO (V):
  • VEBO (V):
  • VBE(sat) (V): 1.5 
  • VBE(on) (V):
  • hFE Min: 60 
  • hFE Max:
  • fT Min (MHz): 90 
  • PTM Max (W): 20 
  • Package Type: DPAK INSERTION MOUNT  DPAK-3 
  • ON Semiconductor Full Web Site