MJD47: 1.0 A, 250 V High Voltage NPN Bipolar Power Transistor

Description: The NPN Bipolar Power Transistor is designed for l...
  • The NPN Bipolar Power Transistor is designed for line operated audio output amplifier, SWITCHMODE power supply drivers and other switching applications.
  • Features
  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Lead Formed Version in 16 mm Tape and Reel ("T4" Suffix)
  • Electrically Similar to Popular TIP47, and TIP50
  • 250 and 400 V (Min) VCEO(sus)
  • 1 A Rated Collector Current
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJD47G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.0 A, 250 V High Voltage NPN Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:7,650
  • MJD47T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.0 A, 250 V High Voltage NPN Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Newark:>1K
  • MJD47TF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.0 A, 250 V High Voltage NPN Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • NJVMJD47T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1.0 A, 250 V High Voltage NPN Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:5,000
  • MJD47T4
  • Status: Last Shipments
  • Compliance: 
  • Description: 1.0 A, 250 V High Voltage NPN Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A):
  • VCEO Min (V): 250 
  • VCBO (V): 350 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.5 
  • hFE Min: 30 
  • hFE Max: 150 
  • fT Min (MHz): 10 
  • PTM Max (W): 15 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site