MJE13007: 8.0 A, 400 V NPN Bipolar Power Transistor

Description: The MJE/MJF13007 is designed for high-voltage, hig...
  • The MJE/MJF13007 is designed for high-voltage, high-speed power switching inductive circuits where fall time is critical. It is particularly suited for 115 and 220 V switchmode applications such as Switching Regulators, Inverters, Motor Controls, Solenoid/Relay drivers and Deflection circuits.
  • Features
  • VCEO(sus) 400 V
  • Reverse Bias SOA with Inductive Loads @ TC = 100°C
  • 700 V Blocking Capability
  • SOA and Switching Applications Information
  • Two Package Choices: Standard TO-220 or Isolated TO-220
  • MJF13007 is UL Recognized to 3500 VRMS, File #E69369
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJE13007G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8.0 A, 400 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<100
  • PandS:<100
  • MJE13007
  • Status: Last Shipments
  • Compliance: 
  • Description: 8.0 A, 400 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A):
  • VCEO Min (V): 400 
  • VCBO (V):
  • VEBO (V):
  • VBE(sat) (V): 1.6 
  • VBE(on) (V):
  • hFE Min:
  • hFE Max: 30 
  • fT Min (MHz):
  • PTM Max (W): 80 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site