MJE15030: Bipolar Transistor, NPN, 150 V, 8.0 A

Description: The Bipolar Power Transistor is designed for use a...
  • The Bipolar Power Transistor is designed for use as a high-frequency driver in audio amplifiers.
  • Features
  • DC Current Gain Specified to 4.0 Amperes
    hFE = 40 (Min) @ IC = 3.0 Adc
    hFE = 20 (Min) @ IC = 4.0 Adc
  • Collector-Emitter Sustaining Voltage -
    VCEO(sus) = 120 Vdc (Min) MJE15028, MJE15029
    VCEO(sus) = 150 Vdc (Min) - MJE15030, MJE15031
  • High Current Gain - Bandwidth Product
    fT = 30 MHz (Min) @ IC = 500 mAdc
  • TO-220AB Compact Package
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJE15030G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, NPN, 150 V, 8.0 A
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:<1K
  • MJE15030
  • Status: Last Shipments
  • Compliance: 
  • Description: Bipolar Transistor, NPN, 150 V, 8.0 A
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A):
  • VCEO(sus) Min (V): 150 
  • hFE Min: 40 
  • hFE Max:
  • PTM Max (W): 50 
  • fT Min (MHz): 30 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site