MJE15033: Bipolar Transistor, PNP, 250 V, 8.0 A
Description: The Bipolar Power Transistor is designed for use a...
The Bipolar Power Transistor is designed for use as a high-frequency driver in audio amplifiers.
Features
DC Current Gain Specified to 5.0 Amperes
hFE = 50 (Min) @ IC = 0.5 Adc
hFE = 10 (Min) @ IC = 2.0 Adc
Collector-Emitter Sustaining Voltage
VCEO(sus) = 250 Vdc (Min) MJE15032, MJE15033
High Current Gain Bandwidth Product
fT = 30 MHz (Min) @ IC = 500 mAdc
TO-220AB Compact Package
Pb-Free Packages are Available*
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
MJE15033G
Status: Active
Compliance: Pb-free
Description: Bipolar Transistor, PNP, 250 V, 8.0 A
Package Type: TO-220-3
Package Case Outline: 221A-09
MSL: NA
Container Type: TUBE
Container Qty: 50
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Avnet:<1K
Digikey:>1K
FutureElectronics:>1K
Mouser:>1K
ON Semiconductor:89,750
PandS:>1K
MJE15033
Status: Last Shipments
Compliance: 
Description: Bipolar Transistor, PNP, 250 V, 8.0 A
Package Type: TO-220-3
Package Case Outline: 221A-09
MSL: NA
Container Type: TUBE
Container Qty: 50
Packages
Specifications
Polarity:
PNP 
Type:
General Purpose 
VCE(sat) Max (V):
0.5 
IC Cont. (A):
8 
VCEO Min (V):
250 
VCBO (V):
250 
VEBO (V):
5 
VBE(sat) (V):
- 
VBE(on) (V):
1 
hFE Min:
50 
hFE Max:
- 
fT Min (MHz):
30 
PTM Max (W):
50 
Package Type:
TO-220-3