MJE18008: 8.0 A, 450 V NPN Bipolar Power Transistor

Description: The MJE/MJF18008G have an applications specific st...
  • The MJE/MJF18008G have an applications specific state-of-the-art die designed for use in 220 V line-operated SWITCHMODE Power supplies and electronic light ballasts.
  • Features
  • Improved Efficiency Due to Low Base Drive Requirements:
    - High and Flat DC Current Gain hFE
    - Fast Switching
    - No Coil Required in Base Circuit for Turn-Off (No Current Tail)
  • Tight Parametric Distributions are Consistent Lot-to-Lot
  • Two Package Choices: Standard TO-220 or Isolated TO-220
  • MJF18008, Case 221D, is UL Recognized at 3500 VRMS: File #E69369
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJE18008G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8.0 A, 450 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Newark:<1K
  • MJE18008
  • Status: Last Shipments
  • Compliance: 
  • Description: 8.0 A, 450 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.6 
  • IC Cont. (A):
  • VCEO Min (V): 450 
  • VCBO (V): 1000 
  • VEBO (V):
  • VBE(sat) (V): 0.92 
  • VBE(on) (V):
  • hFE Min: 14 
  • hFE Max: 34 
  • fT Min (MHz): 13 
  • PTM Max (W): 125 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site