MJE181: 3.0 A, 60 V NPN Bipolar Power Transistor

Description: The MJE170/180 series is designed for low power au...
  • The MJE170/180 series is designed for low power audio amplifier and low current, high speed switching applications. The MJE170, MJE171, MJE172 (PNP); MJE180, MJE181, MJE182 (NPN) are complementary devices.
  • Features
  • Collector-Emitter Sustaining Voltage -
    VCEO(sus) = 60 Vdc - MJE171, MJE181
    VCEO(sus) = 80 Vdc - MJE172, MJE182
  • DC Current Gain -
    hFE = 30 (Min) @ IC = 0.5 Adc
    hFE = 12 (Min) @ IC = 1.5 Adc
  • Current-Gain - Bandwidth Product -
    fT = 50 MHz (Min) @ IC = 100 mAdc
  • Annular Construction for Low Leakages -
    ICBO = 100 nA (Max) @ Rated VCB
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJE181G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.0 A, 60 V NPN Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>1K
  • ON Semiconductor:45,000
  • MJE181STU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3.0 A, 60 V NPN Bipolar Power Transistor
  • Package Type: TO-126-3
  • Package Case Outline: 340AS
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1920
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:19,200
  • MJE181
  • Status: Obsolete
  • Compliance: 
  • Description: 3.0 A, 60 V NPN Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 1.7 
  • IC Cont. (A):
  • VCEO Min (V): 60 
  • VCBO (V): 80 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.2 
  • hFE Min: 50 
  • hFE Max: 250 
  • fT Min (MHz): 50 
  • PTM Max (W): 12.5 
  • Package Type: TO-225-3  TO-126-3 
  • ON Semiconductor Full Web Site