MJE210: 5.0 A, 25 V PNP Bipolar Power Transistor
Description: The Bipolar Power Transistor is designed for low v...
The Bipolar Power Transistor is designed for low voltage, low power and high gain audio amplifier applications. The MJE200 (NPN) and MJE210 (PNP) are complementary devices.
Features
Collector-Emitter Sustaining Voltage -
VCEO(sus) = 25 Vdc (Min) @ IC = 10 mAdc
High DC Current Gain -
hFE = 70 (Min) @ IC = 500 mAdc
hFE = 45 (Min) @ IC = 2.0 Adc
hFE = 10 (Min) @ IC = 5.0 Adc
Low Collector-Emitter Saturation Voltage -
VCE(sat) = 0.3 Vdc (Max) @ IC = 500 mAdc
VCE(sat) = 0.75 Vdc (Max) @ IC = 2.0 Adc
High Current-Gain - Bandwidth Product -
fT = 65 MHz (Min) @ IC = 100 mAdc
Annular Construction for Low Leakage -
ICBO = 100 nAdc @ Rated VCB
Pb-Free Packages are Available
Technical Documentation & Design Resources
Product Change Notification
-
Qualification of Niigata Fab (Japan) as the additional wafer source for Bipolar Power Planar Transistors.
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Transfer of Assembly and Test operations for CASE77 (Bipolar Power Transistor, SCR and TRIAC) to ON Semiconductor Shenzhen, China.
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
3Q11 Product Discontinuance Notice
PRODUCT DISCONTINUANCE
-
Final Notification for Transfer of the Low Voltage Bipolar Planar and EMI Filters from ON Semiconductor ZR Fab in Phoenix (USA) to ON Semiconductor ISMF Fab in Seremban (Malaysia)
UPDATE NOTIFICATION
-
Final Notification for Transfer of the Low Voltage Bipolar Planar and EMI Filters from ON Semiconductor ZR Fab in Phoenix (USA) to ON Semiconductor ISMF Fab in Seremban (Malaysia)
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification of Transfer of EMI Filters, Bidirectional ESD Diodes, Bipolar Power, Bidirectional TVS (Transient Voltage Suppressor) Diodes, TVS (Transient Voltage Suppressor) Arrays, Small Signal Schottky, Ultrafast Rectifier and Thyristor Surge Protection Devices (TSPD) products from ON Semiconductor ZR Fab in Phoenix (USA) to ON Semiconductor ISMF Fab in Seremban (Malaysia)
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
3rd QUARTER 2006 Product Discontinuance Notice
PRODUCT DISCONTINUANCE
-
Dual Source Assembly/Test for Case-77 Bipolar Power Transisitors at Mingxin
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Phase#1 Die Design Change (Die Shrink) for Bipolar Power Products
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification for Design Change on Bipolar Power Products
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Update Notification to FPCN#11500 - Qualification of Assembly & Test Site for C-77 (TO-126) Discrete Packaged Products
UPDATE NOTIFICATION
-
Final Notification for Assembly & Test Expansion for C-77 (TO-126) Packaged Devices
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Final Notification - Phase#2 - Bipolar Power Fab Transfer TLS-BP6 to PHX-
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification for Bipolar Power Wafer Fab Transfer from Toulouse, France to Phoenix, Arizona
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Qualify Case-77 Plateless Leadframe and Process
PRODUCT/PROCESS CHANGE NOTIFICATION
-
Update to 4590 - Sector Materials Org. (SMO) Closure (Part 2 of 8)
UPDATE NOTIFICATION
-
Sector Materials Organization (SMO) Closure (Part 2 of 8)
PRODUCT BULLETIN
Availability and Samples
MJE210G
Status: Active
Compliance: Pb-free Halide free
Description: 5.0 A, 25 V PNP Bipolar Power Transistor
Package Type: TO-225-3
Package Case Outline: 77-09
MSL: NA
Container Type: BLKBX
Container Qty: 500
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Digikey:>1K
FutureElectronics:>10K
Mouser:>1K
PandS:>1K
MJE210STU
Status: Active
Compliance: Pb-free
Description: 5.0 A, 25 V PNP Bipolar Power Transistor
Package Type: TO-126-3
Package Case Outline: 340AS
MSL: NA
Container Type: TUBE
Container Qty: 1920
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Digikey:>1K
Mouser:>1K
MJE210TG
Status: Obsolete
Compliance: Pb-free Halide free
Description: 5.0 A, 25 V PNP Bipolar Power Transistor
Package Type: TO-225-3
Package Case Outline: 77-09
MSL: NA
Container Type: BLKBX
Container Qty: 50
MJE210
Status: Obsolete
Compliance: 
Description: 5.0 A, 25 V PNP Bipolar Power Transistor
Package Type: TO-225-3
Package Case Outline: 77-09
MSL: NA
Container Type: BLKBX
Container Qty: 500
Packages
Specifications
Polarity:
PNP 
Type:
General Purpose 
VCE(sat) Max (V):
1.8 
IC Cont. (A):
5 
VCEO Min (V):
40 
VCBO (V):
- 
VEBO (V):
8 
VBE(sat) (V):
2.5 
VBE(on) (V):
1.6 
hFE Min:
45 
hFE Max:
180 
fT Min (MHz):
65 
PTM Max (W):
15 
Package Type:
TO-225-3 
TO-126-3