MJE243: 4.0 A, 100 V NPN Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for low p...
  • The Bipolar Power Transistor is designed for low power audio amplifier and low current, high speed switching applications.
  • Features
  • High Collector-Emitter Sustaining Voltage -
    VCEO(sus) = 100 Vdc (Min) MJE243, MJE253
  • High DC Current Gain @ IC = 200 mAdc
    hFE = 40-200
    hFE = 40-120 - MJE243, MJE253
  • Low Collector-Emitter Saturation Voltage -
    VCE(sat) = 0.3 Vdc (Max) @ IC = 500 mAdc
  • High Current Gain Bandwidth Product -
    fT = 40 MHz (Min) @ IC = 100 mAdc
  • Annular Construction for Low Leakages
    ICBO = 100 nAdc (Max) @ Rated VCB
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJE243G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4.0 A, 100 V NPN Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • PandS:>1K
  • MJE243
  • Status: Obsolete
  • Compliance: 
  • Description: 4.0 A, 100 V NPN Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.6 
  • IC Cont. (A):
  • VCEO Min (V): 100 
  • VCBO (V): 100 
  • VEBO (V):
  • VBE(sat) (V): 1.8 
  • VBE(on) (V): 1.5 
  • hFE Min: 40 
  • hFE Max: 180 
  • fT Min (MHz): 40 
  • PTM Max (W): 15 
  • Package Type: TO-225-3 
  • ON Semiconductor Full Web Site