MJE270: 2.0 A, 100 V NPN Darlington Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed specifica...
  • The Bipolar Power Transistor is designed specifically for use with the MC3419 Solid-State Subscriber Loop Interface Circuit (SLIC).The MJE270 (NPN) and MJE271 (PNP) are complementary devices.
  • Features
  • High Safe Operating Area IS/B @ 40 V, 1.0 s = 0.375 A - TO-126
  • Collector-Emitter Sustaining Voltage
    VCEO(sus) = 100 Vdc (Min)
  • High DC Current Gain
    hFE @ 120 mA, 10 V = 1500 (Min)
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJE270G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.0 A, 100 V NPN Darlington Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<1K
  • MJE270
  • Status: Obsolete
  • Compliance: 
  • Description: 2.0 A, 100 V NPN Darlington Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A):
  • V(BR)CEO Min (V): 100 
  • VCE(sat) Max (V):
  • hFE Min (k): 1.5 
  • hFE Max (k):
  • fT Min (MHz):
  • Package Type: TO-225-3 
  • ON Semiconductor Full Web Site