MJE340: Medium Power NPN Bipolar Power Transistor

Description: The NPN Bipolar Power Transistor is useful for hig...
  • The NPN Bipolar Power Transistor is useful for high voltage, general purpose applications.
  • Features
  • High Power Dissipation Rating for High Reliability
  • Suitable for Transformerless, Line-Operated Equipment
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJE340G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Medium Power NPN Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:<1K
  • PandS:<100
  • MJE340STU
  • Status: Active
  • Compliance: Pb-free 
  • Description: Medium Power NPN Bipolar Power Transistor
  • Package Type: TO-126-3
  • Package Case Outline: 340AS
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1920
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:251,520
  • MJE340
  • Status: Obsolete
  • Compliance: 
  • Description: Medium Power NPN Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Packages
    Specifications
  • Polarity: NPN   
  • Type: General Purpose   
  • VCE(sat) Max (V):  
  • IC Cont. (A): 0.5   
  • VCEO Min (V): 300   
  • hFE Min: 30   
  • hFE Max: 240   
  • fT Min (MHz):  
  • PTM Max (W): 20   
  • Package Type: TO-225-3  TO-126-3 
  • ON Semiconductor Full Web Site