MJE371: 4.0 A, 40 V PNP Bipolar Power Transistor

Description: The PNP Bipolar Power Transistor is designed for u...
  • The PNP Bipolar Power Transistor is designed for use in general-purpose amplifier and switching circuits. Recommended for use in 5 to 20 Watt audio amplifiers utilizing complementary symmetry circuitry.
  • Features
  • DC Current Gain -
    hFE = 40 (Min) @ IC
    = 1.0 Adc
  • MJE371 is Complementary to NPN MJE521
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJE371G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4.0 A, 40 V PNP Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:8,000
  • MJE371
  • Status: Last Shipments
  • Compliance: 
  • Description: 4.0 A, 40 V PNP Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A):
  • VCEO Min (V): 40 
  • VCBO (V): 40 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 40 
  • hFE Max:
  • fT Min (MHz):
  • PTM Max (W): 40 
  • Package Type: TO-225-3 
  • ON Semiconductor Full Web Site