MJE5742: 8.0 A, 400 V NPN Darlington Bipolar Power Transistor

Description: The MJE5742 Darlington transistors is designed for...
  • The MJE5742 Darlington transistors is designed for high voltage power switching in inductive circuits.
  • Features
  • These Devices are PbFree and are RoHS Compliant
  • Complementary to MJE5740
  • Applications
  • Small Engine Ignition
  • Switching Regulators
  • Inverters
  • Solenoid and Relay Drivers
  • Motor Controls
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJE5742G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8.0 A, 400 V NPN Darlington Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>10K
  • Newark:<1K
  • MJE5742
  • Status: Last Shipments
  • Compliance: 
  • Description: 8.0 A, 400 V NPN Darlington Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A):
  • V(BR)CEO Min (V): 400 
  • VCE(sat) Max (V):
  • hFE Min (k): 0.2 
  • hFE Max (k):
  • fT Min (MHz):
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site