MJF127: 5.0 A, 100 V PNP Darlington Bipolar Power Transistor

Description: The Darlington Bipolar Power Transistor is designe...
  • The Darlington Bipolar Power Transistor is designed for general-purpose amplifiers and switching applications, where the mounting surface of the device is required to be electrically isolated from the heat sink or chassis.
  • Features
  • Electrically Similar to the Popular TIP122 and TIP127
  • 100 VCEO(sus)
  • 5 A Rated Collector Current
  • No Isolating Washers Required
  • Reduced System Cost
  • High DC Current Gain 2000 (Min) @ IC = 3 Adc
  • UL Recognized, File #E69369, to 3500 VRMS Isolation
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJF127G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 5.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:<1K
  • ON Semiconductor:4,150
  • MJF127
  • Status: Last Shipments
  • Compliance: 
  • Description: 5.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: PNP 
  • IC Continuous (A):
  • V(BR)CEO Min (V): 100 
  • VCE(sat) Max (V):
  • hFE Min (k):
  • hFE Max (k):
  • fT Min (MHz):
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site