MJF15031: 8.0 A, 150 V PNP Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for gener...
  • The Bipolar Power Transistor is designed for general-purpose amplifier and switching applications, where mounting surface of the device is required to be electrically isolated from the heatsink or chassis.
  • Features
  • Electrically Similar to the Popular MJE15030 and MJE15031
  • 150 VCEO(sus)
  • 8 A Rated Collector Current
  • No Isolating Washers Required
  • Reduced System Cost
  • High Current Gain-Bandwidth Product fT = 30 MHz (Min) @ IC = 500 mAdc
  • UL Recognized, File #E69369, to 3500 VRMS Isolation
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJF15031G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8.0 A, 150 V PNP Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • ON Semiconductor:7,400
  • PandS:>1K
  • MJF15031
  • Status: Last Shipments
  • Compliance: 
  • Description: 8.0 A, 150 V PNP Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A):
  • VCEO Min (V): 150 
  • VCBO (V): 150 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 40 
  • hFE Max:
  • fT Min (MHz): 30 
  • PTM Max (W): 36 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site