MJF18004: 5.0 A, 450 V NPN Bipolar Power Transistor

Description: The MJE/MJF18004G have an applications specific st...
  • The MJE/MJF18004G have an applications specific state-of-the-art die designed for use in 220 V line-operated SWITCHMODE Power supplies and electronic light ballasts.
  • Features
  • Improved Efficiency Due to Low Base Drive Requirements:
    - High and Flat DC Current Gain h FE
    - Fast Switching
    - No Coil Required in Base Circuit for Turn-Off (No Current Tail)
  • Full Characterization at 125°C
  • Motorola "6 SIGMA" Philosophy Provides Tight and Reproducible Parametric Distributions
  • Two Package Choices: Standard TO-220 or isolated TO-220
  • MJF18004, Case 221D, is UL Registered at 3500 VRMS: File #E69369
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJF18004G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 5.0 A, 450 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:5,650
  • MJF18004
  • Status: Last Shipments
  • Compliance: 
  • Description: 5.0 A, 450 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.75 
  • IC Cont. (A):
  • VCEO Min (V): 450 
  • VCBO (V): 1000 
  • VEBO (V):
  • VBE(sat) (V): 1.25 
  • VBE(on) (V):
  • hFE Min: 14 
  • hFE Max: 34 
  • fT Min (MHz):
  • PTM Max (W): 35 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site