MJF2955: PNP Bipolar Power Transistor
Description: The Bipolar Power Transistor is specifically desig...
The Bipolar Power Transistor is specifically designed for general purpose amplifier and switching applications.
Features
Isolated Overmold Package (1500 Volts RMS Min)
Electrically Similar to the Popular MJE3055T and MJE2955T
Collector-Emitter Sustaining Voltage VCEO(sus) 90 Volts
10 Amperes Rated Collector Current
No Isolating Washers Required
Reduced System Cost
UL Recognized, File #E69369, to 3500 VRMS Isolation
Pb-Free Packages are Available
Technical Documentation & Design Resources
Product Change Notification
-
Final Notification for Transfer of the Bipolar Power Epi Base, Bipolar Power Base Technologies, TVS (Transient Voltage Suppressor) Arrays and Ultrafast Rectifier from ON Semiconductor ZR Fab in Phoenix (USA) to ON Semiconductor ISMF Fab in Seremban (Malaysia)
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
2Q10 2nd QUARTER 2010 Product Discontinuance Notice
PRODUCT DISCONTINUANCE
-
1H2009 (First Half 2009) Leaded Parts to Lead Free Parts and Other Special Circumstance Parts Product Discontinuance Notice/EOL
PRODUCT DISCONTINUANCE
-
Initial Notification of Transfer of EMI Filters, Bidirectional ESD Diodes, Bipolar Power, Bidirectional TVS (Transient Voltage Suppressor) Diodes, TVS (Transient Voltage Suppressor) Arrays, Small Signal Schottky, Ultrafast Rectifier and Thyristor Surge Protection Devices (TSPD) products from ON Semiconductor ZR Fab in Phoenix (USA) to ON Semiconductor ISMF Fab in Seremban (Malaysia)
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Final Notification of Qualification of SP Semiconductor site at Korea for the Assembly and Test of Bipolar Power Transistors in Isolated TO220 package
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Phase#2 Die Design Change (Die Shrink) for Bipolar Power Products
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification for Design Change on Bipolar Power Products
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Addendum To FPCN#11734:Final Notification - Qual Assembly and Test Site for TO220FP(Case 221D-02)Prod.
UPDATE NOTIFICATION
-
Final Notification - Qualification of Assembly and Test Site for TO220FP(Case 221D-02) Products
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification - Qualification of Alternate Assembly/Test Sites for Power Products
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Final Notice - Phase#1 - Bipolar Power Wafer Fab Transfer TLS-BP6 to PHX-BP/ZR Fab
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification for Bipolar Power Wafer Fab Transfer from Toulouse, France to Phoenix, Arizona
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Update to 4590 - Sector Materials Org. (SMO) Closure (Part 2 of 8)
UPDATE NOTIFICATION
-
Sector Materials Organization (SMO) Closure (Part 2 of 8)
PRODUCT BULLETIN
Availability and Samples
MJF2955G
Status: Active
Compliance: Pb-free
Description: PNP Bipolar Power Transistor
Package Type: TO-220-3 FullPak
Package Case Outline: 221D-03
MSL: NA
Container Type: TUBE
Container Qty: 50
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Digikey:<1K
Mouser:<1K
ON Semiconductor:800
MJF2955
Status: Obsolete
Compliance: 
Description: PNP Bipolar Power Transistor
Package Type: TO-220-3 FullPak
Package Case Outline: 221D-03
MSL: NA
Container Type: TUBE
Container Qty: 50
Packages
Specifications
Polarity:
PNP 
Type:
General Purpose 
VCE(sat) Max (V):
2.5 
IC Cont. (A):
10 
VCEO Min (V):
90 
VCBO (V):
- 
VEBO (V):
5 
VBE(sat) (V):
- 
VBE(on) (V):
1.5 
hFE Min:
20 
hFE Max:
100 
fT Min (MHz):
2 
PTM Max (W):
30 
Package Type:
TO-220-3 FullPak