MJF3055: NPN Bipolar Power Transistor

Description: The Bipolar Power Transistor is specifically desig...
  • The Bipolar Power Transistor is specifically designed for general purpose amplifier and switching applications.
  • Features
  • Isolated Overmold Package (1500 Volts RMS Min)
  • Electrically Similar to the Popular MJE3055T and MJE2955T
  • Collector-Emitter Sustaining Voltage VCEO(sus) 90 Volts
  • 10 Amperes Rated Collector Current
  • No Isolating Washers Required
  • Reduced System Cost
  • UL Recognized, File #E69369, to 3500 VRMS Isolation
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJF3055G
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • MJF3055
  • Status: Obsolete
  • Compliance: 
  • Description: NPN Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 2.5 
  • IC Cont. (A): 10 
  • VCEO Min (V): 90 
  • VCBO (V):
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.5 
  • hFE Min: 20 
  • hFE Max: 100 
  • fT Min (MHz):
  • PTM Max (W): 30 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site