MJF44H11: NPN Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for gener...
  • The Bipolar Power Transistor is designed for general purpose power amplification and switching such as output or driver stages in applications such as switching regulators, converters and power amplifiers. The MJF44H11 (NPN) and MJF45H11 (PNP) are complementary devices.
  • Features
  • Low Collector-Emitter Saturation Voltage--VCE(sat) = 1.0 V (Max) @ 8.0 A
  • Fast Switching Speeds
  • Complementary Pairs Simplifies Designs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJF44H11G
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • PandS:>1K
  • MJF44H11
  • Status: Obsolete
  • Compliance: 
  • Description: NPN Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 10 
  • VCEO Min (V): 80 
  • VCBO (V):
  • VEBO (V):
  • VBE(sat) (V): 1.5 
  • VBE(on) (V):
  • hFE Min: 60 
  • hFE Max:
  • fT Min (MHz):
  • PTM Max (W): 50 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site