MJF47: High Voltage NPN Bipolar Power Transistor

Description: The High Voltage Bipolar Power NPN Transistor is d...
  • The High Voltage Bipolar Power NPN Transistor is designed for line operated audio output amplifiers, switching power supply drivers and other switching applications, where the mounting surface of the device is required to be electrically isolated from the heatsink or chassis.
  • Features
  • Electrically Similar to the Popular TIP47
  • 250 VCEO(sus)
  • 1 A Rated Collector Current
  • No Isolating Washers Required
  • Reduced System Cost
  • UL Recognized, File #E69369, to 3500 VRMS Isolation
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJF47G
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Voltage NPN Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • ON Semiconductor:100
  • MJF47
  • Status: Last Shipments
  • Compliance: 
  • Description: High Voltage NPN Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A):
  • VCEO Min (V): 250 
  • VCBO (V): 350 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.5 
  • hFE Min: 30 
  • hFE Max: 150 
  • fT Min (MHz): 10 
  • PTM Max (W): 28 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site