MJF6388: 10 A, 100 V NPN Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for gener...
  • The Bipolar Power Transistor is designed for general-purpose amplifier and switching applications, where mounting surface of the device is required to be electrically isolated from the heatsink or chassis.
  • Features
  • Isolated Overmold Package, TO-220 Type
  • Electrically Similar to the Popular 2N6388, 2N6668, TIP102 and TIP107
  • 100 VCEO(sus)
  • 10 A Rated Collector Current
  • No Isolating Washers Required
  • Reduced System Cost
  • High DC Current Gain 1000 (Min) @ IC = 5.0 Adc
  • High Isolation Voltage (up to 4500 VRMS)
  • Case 221D is UL Recognized at 3500 VRMS: File #E69369
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJF6388G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 10 A, 100 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:<1K
  • MJF6388
  • Status: Obsolete
  • Compliance: 
  • Description: 10 A, 100 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A): 10 
  • VCEO(sus) Min (V): 100 
  • hFE Min: 3000 
  • hFE Max: 15000 
  • PTM Max (W): 40 
  • fT Min (MHz): 20 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site