MJH11017: 15 A, 150 V PNP Darlington Bipolar Power Transistor

Description: The Darlington Bipolar Power Transistor is designe...
  • The Darlington Bipolar Power Transistor is designed for use as general purpose amplifiers, low frequency switching and motor control applications. The MJH11017, MJH11019, MJH11021 (PNP); MJH11018, MJH11020, MJH11022 (NPN) are complementary devices.
  • Features
  • High DC Current Gain @ 10 Adc -
    hFE = 400 Min (All Types)
  • Collector-Emitter Sustaining Voltage
    VCEO(sus) = 150 Vdc (Min) MJH11018, 17
    VCEO(sus) = 200 Vdc (Min) - MJH11020, 19
    VCEO(sus) = 250 Vdc (Min) - MJH11022, 21
  • Low Collector-Emitter Saturation Voltage
    VCE(sat) = 1.2 V (Typ) @ IC = 5.0 A
    VCE(sat) = 1.8 V (Typ) @ IC = 10 A
  • Monolithic Construction
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJH11017G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 15 A, 150 V PNP Darlington Bipolar Power Transistor
  • Package Type: TO-247
  • Package Case Outline: 340L
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:3,150
  • MJH11017
  • Status: Last Shipments
  • Compliance: 
  • Description: 15 A, 150 V PNP Darlington Bipolar Power Transistor
  • Package Type: SOT-93-3 / TO-218-3
  • Package Case Outline: 340D-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Specifications
  • Polarity: PNP 
  • IC Continuous (A): 15 
  • V(BR)CEO Min (V): 150 
  • VCE(sat) Max (V): 2.5 
  • hFE Min (k): 0.4 
  • hFE Max (k): 15 
  • fT Min (MHz):
  • Package Type: TO-247 
  • ON Semiconductor Full Web Site