MJH6284: 20 A, 100 V NPN Darlington Bipolar Power Transistor

Description: The Darlington Bipolar Power Transistor is designe...
  • The Darlington Bipolar Power Transistor is designed for general-purpose amplifier and low speed switching motor control applications. The MJH6284 (NPN), and MJH6287 (PNP) are complementary devices.
  • Features
  • Switching Regulators Collector-Emitter Voltage VCEV = 1000 Vdc
  • Inverters
  • Fast Turn-Off Times
  • Solenoids 80 ns Inductive Fall Time 100 C (Typ)
  • Relay Drivers 120 ns Inductive Crossover Time 100 C (T
  • Motor Controls 800 ns Inductive Storage Time 100 C (T
  • Deflection Circuits
  • 100 C Performance Specified for: Reverse-Biased SOA with Inductive Load Switching Times with Inductive Loads Saturation Voltages Leakage Currents
  • Extended FBSOA Rating Using Ultra-fast Rectifiers
  • Extremely High RBSOA Capability
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJH6284G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 20 A, 100 V NPN Darlington Bipolar Power Transistor
  • Package Type: TO-247
  • Package Case Outline: 340L
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Newark:<1K
  • MJH6284
  • Status: Obsolete
  • Compliance: 
  • Description: 20 A, 100 V NPN Darlington Bipolar Power Transistor
  • Package Type: SOT-93-3 / TO-218-3
  • Package Case Outline: 340D-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 20 
  • V(BR)CEO Min (V): 100 
  • VCE(sat) Max (V):
  • hFE Min (k): 0.75 
  • hFE Max (k): 18 
  • fT Min (MHz):
  • Package Type: TO-247 
  • ON Semiconductor Full Web Site