MJL1302A: Bipolar Power Transistor, PNP, 15 A, 260 V, 200 Watt

Description: The MJL3281A and MJL1302A are power transistors fo...
  • The MJL3281A and MJL1302A are power transistors for high power audio, disk head positioners and other linear applications.
  • Features
  • Exceptional Safe Operating Area for reliable performance at higher powers
  • NPN/PNP Gain Matching within 10% from 50mA to 5A for symmetrical
  • Excellent Gain Linearity for accurate reproduction of input signal
  • High VCE for greater dynamic range
  • High frequency for high amplifier bandwidth
  • Applications
  • High-fidelity consumer audio products
  • Professional audio amplifiers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJL1302AG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Power Transistor, PNP, 15 A, 260 V, 200 Watt
  • Package Type: TO-264-3
  • Package Case Outline: 340AJ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<1K
  • MJL1302A
  • Status: Obsolete
  • Compliance: 
  • Description: Bipolar Power Transistor, PNP, 15 A, 260 V, 200 Watt
  • Package Type: TO-3PBL/ TO-264-3
  • Package Case Outline: 340G-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Packages
    Specifications
  • Polarity: PNP 
  • IC Continuous (A): 15 
  • VCEO(sus) Min (V): 260 
  • hFE Min: 75 
  • hFE Max: 150 
  • PTM Max (W): 200 
  • fT Min (MHz): 30 
  • Package Type: TO-264-3 
  • ON Semiconductor Full Web Site