MJL21194: Bipolar Transistor, NPN, 250 V, 16 A

Description: The MJL21193 and MJL21194 Bipolar Complementary Au...
  • The MJL21193 and MJL21194 Bipolar Complementary Audio Power Transistors utilize Perforated Emitter technology and are specifically designed for high power audio output, disk head positioners and other linear applications.
  • Features
  • Excellent Gain Linearity - Accurate reproduction of input signal
  • High SOA: 2.25 A, 80 V, 1 Second - Reliable performance at higher powers
  • Total Harmonic Distortion Characterized
  • High DC Current Gain - hFE = 25 Min @ IC = 8 Adc
  • Applications
  • Professional audio amplifiers
  • End Products
  • High-fidelity consumer audio products
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJL21194G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, NPN, 250 V, 16 A
  • Package Type: TO-264-3
  • Package Case Outline: 340AJ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • PandS:>1K
  • MJL21194
  • Status: Last Shipments
  • Compliance: 
  • Description: Bipolar Transistor, NPN, 250 V, 16 A
  • Package Type: TO-3PBL/ TO-264-3
  • Package Case Outline: 340G-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 16 
  • VCEO(sus) Min (V): 250 
  • hFE Min: 25 
  • hFE Max: 75 
  • PTM Max (W): 200 
  • fT Min (MHz):
  • Package Type: TO-264-3 
  • ON Semiconductor Full Web Site