MJL21195: Bipolar Transistor, PNP, 250 V, 16 A

Description: The MJL21195 and MJL21196 Bipolar Complementary Au...
  • The MJL21195 and MJL21196 Bipolar Complementary Audio Power Transistors utilize Perforated Emitter technology and are specifically designed for high power audio output, disk head positioners and linear applications.
  • Features
  • Total Harmonic Distortion Characterized
  • High DC Current Gain - hFE = 25 Min @ IC = 8 Adc
  • Excellent Gain Linearity
  • High SOA: 2.25 A, 80 V, 1 Second
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJL21195G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, PNP, 250 V, 16 A
  • Package Type: TO-264-3
  • Package Case Outline: 340AJ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<100
  • PandS:<1K
  • MJL21195
  • Status: Obsolete
  • Compliance: 
  • Description: Bipolar Transistor, PNP, 250 V, 16 A
  • Package Type: TO-3PBL/ TO-264-3
  • Package Case Outline: 340G-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Specifications
  • Polarity: PNP 
  • IC Continuous (A): 16 
  • VCEO(sus) Min (V): 250 
  • hFE Min: 25 
  • hFE Max: 100 
  • PTM Max (W): 200 
  • fT Min (MHz):
  • Package Type: TO-264-3 
  • ON Semiconductor Full Web Site